SATA T Series, Utility Knife

Brand :
SATA TOOLS
Caution
Product Description
T Series, Utility Knife
[Features]
T Series 18mm Rubber And Plastic Handle Push Button Art Knife
[Specifications]
Product Type: Cutter knife
Main body, Spare Blade: Main Body
Part No.: 93482 & 93483
Model: T series, Utility Knife With ABS and TPR Handle, 18mm & 25mm
Net Weight: 0.0878kg & 0.185kg
| Model | 93482 T series, Utility Knife With ABS and TPR Handle, 18MM | 93483 T series, Utility Knife With ABS and TPR Handle, 25MM | ||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Product Picture | ![]() | ![]() | ||||||||||||||||||||
| Introduction |
|
| ||||||||||||||||||||
| Specificaion |
|
|

