(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
93485 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 465.00 |
T SERIES HEAVY UTILITY KNIFE | 1 Piece(s) | 4 Day(s) |
Part Number |
---|
93485 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 465.00 |
T SERIES HEAVY UTILITY KNIFE | 1 Piece(s) | 4 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
● | Blade body made of zinc alloy material, rigid and durable. Surface painted and covered with dual-color materials containing high quality rubber (TPR) and engineering plastics (ABS), comfortable to grip | ||||
● | Bottom available for storing 5 trapezoidal blades, ensuring easy access | ||||
● | Please select SATA 93434A and 93435A blades made of SK2 materials imported from Japan which are sharp and durable |
Product No | 93485 |
Net Weight (kg) | 0.1705 |
Warranty Terms | This product is consumable, not within SATA lifetime warranty. |
MADE IN | China |
How can we improve?
How can we improve?