SATA Spare Utility Blades

Brand :
SATA TOOLS
Caution
Product Description
Spare Utility Blades
[Features]
Made of SK2 material imported from Japan, sharp and durable
10 pcs form a packing unit. Safety blade box, easy to access and no hand injury.
Suitable for SATA 93441, 93442, 93443 and 93446 snap-off knives
[Specifications]
Net Weight: 0.05kg
Pcs/Set: 10
Blade Length: 60mm
Blade Width: 19mm
Blade Thickness: 0.6mm

| ● | Made of SK2 material imported from Japan, sharp and durable |
| ● | 10 pcs form a packing unit. Safety blade box, easy to access and no hand injury |
| ● | Suitable for SATA 93441, 93442, 93443 and 93446 snap-off knives |
Specifications
| Product No | 93434A |
| Net Weight (kg) | 0.05 |
| pcs/Set | 10 |
| Warranty Terms | This product is consumable, not within SATA lifetime warranty. |
| MADE IN | China |
| Blade length (mm) | 60 |
| Blade width (mm) | 19 |
| Blade thickness (mm) | 0.6 |