SATA Spare Blades, 8-Point

Caution
Product Description
Spare Blades, 8-Point
[Features]
High quality, SK2 steel utility knife blades with sharp points.
Includes 10 blades, 2 in black and 8 in silver
8-point snap-off design keeps the blade always sharp and ready to go
Suitable for ST93422A, ST93425A, ST93428SC, ST93429 and ST93482
[Specifications]
Blade length: 100mm
Blade Width: 18mm
Blade Thickness: 0.5mm
Net Weight: 0.09kg
Folding number: 8 segments
| ● | Made of SK2 material imported from Japan, sharp and durable | ||||
| ● | 10 pcs form a packing unit, including 2 black blades and 8 silver blades | ||||
| ● | Suitable for SATA 93422A, 93425A, 93428, 93429 and 93430 snap-off knives |
Specifications
| Product No | 93433A |
| Warranty Terms | This product is consumable, not within SATA lifetime warranty. |
| MADE IN | China |
| Blade length (mm) | 100 |
| Blade width (mm) | 18 |
| Blade thickness (mm) | 0.5 |
| Net Weight (kg) | 0.09 |
| Folding number | 8 segments |