(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
9535 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 10,473.00 |
53PC. TELECOM TOOL SET | 1 Piece(s) | 4 Day(s) |
Part Number |
---|
9535 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 10,473.00 |
53PC. TELECOM TOOL SET | 1 Piece(s) | 4 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
● | 1-piece electrician’s cutter | ||||
● | 1-piece external heating long life soldering iron 30 W | ||||
● | 1-piece mini soldering iron stand | ||||
● | 1-piece U-type anti-static brush | ||||
● | 1-piece multimeter | ||||
● | 1-piece all-plastic manual solder absorber | ||||
● | 1-piece insulating tape | ||||
● | 11-piece 6.3MM series socket set (4, 5, 5.5, 6, 7, 8, 9, 10, 11, 12, 13MM) | ||||
● | 1-piece adjustable wrench 150MM | ||||
● | 3-piece 6.3MM series slotted bit set (4, 5.5, 6.5MM) | ||||
● | 3-piece 6.3MM series Phillips bit set (#1, #2, #3) | ||||
● | 3-piece 6.3MM series Torx bit set (T10, T15, T20) | ||||
● | 6-piece 6.3MM series 25MM long hex bit set (2, 2.5, 3, 4, 5, 6MM) | ||||
● | 1-piece 6.3MM series 25MM long bit extension bar with ball | ||||
● | 2-piece 6.3MM series Phillips screwdriver set (#1 x 75MM, #2 x 200MM) | ||||
● | 2-piece 6.3MM series slotted screwdriver set (5 x 75MM, 6 x 100MM) | ||||
● | 1-piece 6.3MM bit handle | ||||
● | 1-piece digital circuit tester 220 V | ||||
● | 3-piece miniature Phillips screwdriver set (PH000 x 75MM, PH0 x 100MM, PH1 x 150MM) | ||||
● | 3-piece miniature slotted screwdriver set (2 x 75MM, 3 x 100MM, 4 x 150MM) | ||||
● | 1-piece long nose pliers 150MM | ||||
● | 1-piece diagonal cutting pliers 150MM | ||||
● | 1-piece solder wire 1.0MM | ||||
● | 1-piece miniature flashlight | ||||
● | 1-piece wire stripper (6-1/2") | ||||
● | 1-piece tape measure (3 m x 16MM) |
Product No | 09535 |
MADE IN | China |
Outside Length(cm) | 47 |
Outside Width(cm) | 34 |
Outside Height(cm) | 9 |
Net Weight (kg) | 4.61 |
pcs/Set | 53 |
Tool List | please see 'Introduction' |
Warranty Terms | Tool empty box does not belong to the scope of SATA lifetime warranty. For the single tool in the box, please refer to the terms of the single tool.The FLUKE 15B + Digital Multimeter in the toolkit is guaranteed by FLUKE Company for one year and after the |
How can we improve?
How can we improve?