SATA Steel Tube Handle Tool Bag

Caution
Product Description
Steel Tube Handle Tool Bag
[Features]
As the tool bag has a soft structure, the dimension is for reference only, and the product in kind shall prevail.
[Specifications]
Tool set and tool box only: Tool Box
Toolbox Type: Tool holder, bag
Case Size Frontage: Length: 400mm x Depth: 200mm x Height: 290mm
Case Color: Black
Height:29cm
Net Weight:1.97kg
Length:40cm
● | As the tool bag has a soft structure, the dimension is for reference only, and the product in kind shall prevail |
Specifications
| Product No | 95187 |
| H (CM) | 29 |
| Notice | Tools excluded. |
| Net Weight (kg) | 1.97 |
| L (CM) | 40 |
| MADE IN | China |
| Warranty Terms | This product is consumable, not within SATA lifetime warranty. |
| W (CM) | 20 |