SATA Pouch Belt Set Tool Bag

Brand :
SATA TOOLS
Caution
Product Description
Pouch Belt Set Tool Bag
[Specifications]
Part No:95211 & 95212
6-pouch Belt Set & 8-pouch Belt Set
Height: 28cm & 32cm
Length: 25cm & 25cm
Net Weight:0.36kg,0.48kg
Notice: Tools excluded.
Case Color: Black
| Model | 95212 | 95213 | ||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Product picture | ![]() ![]() | ![]() ![]() | ||||||||||||||||||||||||||||
| Specifications |
|
|



