SATA Portable Tool Bag

Brand :
SATA TOOLS
Caution
Product Description
Portable Tool Bag
[Features]
High-grade 900D polyester fabric, durable.
Thickened wear-resistant lining, effectively prevents puncture from sharp objects.
Multiple bag design, easy to use
[Specifications]
Part Nos.: 95183 & 95184
Portable Tool Bag 14" & 17"
Length: 36cm & 44cm
Width: 30cm & 30cm
Heigth: 23cm & 33cm
Net Weight: 1.02kg & 1.46kg
Notice: Tools excluded.
Color: Black
| Model | Portable Tool Bag 14" | 95184 Portable Tool Bag 17" | ||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Product Picture | ![]() ![]() | ![]() | ||||||||||||||||||||||||||||||||||||
| Introduction |
| |||||||||||||||||||||||||||||||||||||
| Specifications |
|
| ||||||||||||||||||||||||||||||||||||


.jpg)