SATA Plastic Tool Box

Brand :
SATA TOOLS

Caution

    Product Description

    Plastic Tool Box
    [Features]
    Empty tank can pass 3M drop test
    Use environmental material for production.
    Heavy duty base design and not easy to dump
    Metal buckle, strong and durable with security lock hole.
    [Specifications]
    Model: 05311, 05312 & 05313
    Size: 15", 17" & 19"
    Tool set and tool box only: Tool Box
    Toolbox Type: Resin Tool Box
    Case Color: Black

    Plastic tool box

    • Empty tank can pass 3M drop test
    • Use environmental material for production.
    • Heavy duty base design and not easy to dump
    • Metal buckle, strong and durable with security lock hole
     
    ModelSize
    0531115"
    0531217"
    0531319"

    *Not covered under lifetime warranty
     
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat