SATA Metal Tool Box

Brand :
SATA TOOLS
Caution
Product Description
Metal Tool Box
[Features]
Strong comfortable handle
Galvanized phosphate finish to resist corrosion
Compact size for convenient carry and storage.
[Specifications]Sepcification: 14"
Length: 36cm
Width: 15cm
Heigth: 11.5cm
Net Weight: 1.71kg
Case color:Green
| ● | Galvanized phosphating steel sheet, ensuring higher corrosion resistance | ||||
| ● | Reinforced comfortable handle |
Specifications
| Product No | 95101 |
| MADE IN | China |
| Sepcification | 14" |
| L (CM) | 36 |
| W (CM) | 15 |
| H (CM) | 11.5 |
| Net Weight (kg) | 1.71 |
| Warranty Terms | Lifetime Warranty |