SATA 3-Tray Tool Box

Brand :
SATA TOOLS
Caution
Product Description
3-Tray Tool Box
[Features]
3-Tray design with partition, more useful for tool storage and convenient for classified management of tools.
[Specifications]
Length: 43cm
Heigth: 17.5cm
Sepcification: 17"
Width: 20cm
Net Weight: 3.21kg
Color: Green
| ● | 3-tray design with partition, more useful for tool storage, | ||||
| ● | and convenient for classified management of tools | ||||
| ● | Galvanized phosphating cold rolled steel sheet, ensuring higher corrosion resistance |
Specifications
| Product No | 95117 |
| L (CM) | 43 |
| H (CM) | 17.5 |
| Warranty Terms | Lifetime Warranty |
| MADE IN | China |
| Sepcification | 17" |
| W (CM) | 20 |
| Net Weight (kg) | 3.21 |