SATA 5 Tray Cantilever Tool Box

Brand :
SATA TOOLS
Caution
Product Description
5 Tray Cantilever Tool Box
[Features]
Galvanized phosphating steel sheet, ensuring higher corrosion resistance
Reinforced comfortable handle
5-tray Tool Box 17"
[Specifications]
Tool set and tool box only: Tool Box
Toolbox Type: Steel Tool Box
Case Size: Frontage: 430mm x Depth: 200mm x Height: 200mm
Case Color: Green
Net Weight: 4.15kg
Sepcification: 17"
5-tray Tool Box 17"



Specifications
Specifications
| Product No | 95104A |
| MADE IN | China |
| Net Weight (kg) | 4.15 |
| Warranty Terms | Lifetime Warranty |
| Sepcification | 17" |
| L (CM) | 43 |
| W (CM) | 20 |
| H (CM) | 20 |