SATA One Piece Claw Hammer With Fiberglass Handle

Brand :
SATA TOOLS
Caution
Product Description
One Piece Claw Hammer With Fiberglass Handle
[Features]
Fiberglass handle, comfortable feel, two-color style is more fashionable.
[Specifications]
One Piece Steel Handle Claw Hammer 1.0Lb
Length: 33.8cm
Width: 13.1cm
Heigth: 3.2cm
One Piece Steel Handle Claw Hammer 1.0 LBS



Specifications



Specifications
| Product No | 05622 |
| MADE IN | China |
| L (CM) | 33.8 |
| W (CM) | 13.1 |
| H (CM) | 3.2 |