SATA Hickory Handle Soft Face Hammer

Caution
Product Description
Hickory Handle Soft Face Hammer
[Features]
The hammer is made of high quality aluminum alloy casting.
Replaceable hammer head with soft and hard hammer head options.
Suitable for different use.
The plastic hammer heads is replaceable, and not covered by lifetime warranty
[Specifications]
Part Nos.: 92501, 92502, 92503, 92504 & 92505
Model: Hickory Handle Soft Face Hammer 22mm, 28mm, 35mm, 45mm & 60mm
Overall Length: 260mm, 303mm, 320mm, 323mm & 380mm
Hammer Head: 22Ømm, 28Ømm, 35Ømm, 45Ømm & 60Ømm
Net Weight: 0.12kg, 0.17kg, 0.31kg, 0.5kg & 0.875kg
[Material]
Handle: Other
| Model | 92501 Hickory Handle Soft Face Hammer 22MM | 92502 Hickory Handle Soft Face Hammer 28MM | 92503 Hickory Handle Soft Face Hammer 35MM | 92504 Hickory Handle Soft Face Hammer 45MM | 92505 Hickory Handle Soft Face Hammer 60MM | ||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Product picture | ![]() ![]() | ||||||||||||||||||||||||
| Introduction |
| ||||||||||||||||||||||||
| Overall Length L (mm) | 260 | 303 | 320 | 323 | 380 | ||||||||||||||||||||
| Hammer Head Ø (mm) | 22 | 28 | 35 | 45 | 60 | ||||||||||||||||||||
| Net Weight (kg) | 0.12 | 0.17 | 0.31 | 0.5 | 0.875 | ||||||||||||||||||||
| Warranty terms | Plastic replaceable hammer heads are not covered by lifetime warranty | ||||||||||||||||||||||||
| Made In | China | ||||||||||||||||||||||||

