SATA Fiberglass Handle Claw Hammer

Caution
Product Description
Fiberglass Handle Claw Hammer
[Features]
Hammer head forged with high carbon steel, strong and impact resistant
Special embedding process, the hammer head is not easy to fall off
Fiberglass handle, comfortable feel, two-color style is more fashionable.
[Specifications]
Product No : 92306
Net Weight: 0.7kg
Overall Length: 330mm
Head Weight: 16oz
Head Weight: 454g
Pcs/pack: 8
[Material]
Handle: Glass Fiber
| ● | Hammer head forged with high carbon steel, strong and impact resistant | ||||
| ● | Special embedding process, making the hammer head not easy to fall off | ||||
| ● | Glass fiber handle, comfortable to grip; dual-color style, more fashionable |
Specifications
| Product No | 92306 |
| Warranty Terms | Lifetime Warranty |
| MADE IN | China |
| Sepcification | 1lb |
| Net Weight (kg) | 0.7 |
| Overall Length L(mm) | 330 |
| pcs / pack | 8 |