SATA Dead Blow Hammer

Caution
Product Description
Dead Blow Hammer
[Features]
Made of industrial grade NBR, with higher abrasion resistance capacity and oil resistance capacity.
Handle end with anti-skid design.
[Specifications]
Part Nos.: 92901, 92902, 92903 & 92904
Model: Dead Blow Hammer 35mm, 45mm, 55mm & 65mm, Soft Face
Overall Length: 280mm, 300mm, 350mm & 370mm
Hammer Head: 35±0.5Ømm, 45±0.5Ømm, 55±0.5Ømm & 65±0.5Ømm
[Materials]
Handle: Thermoplastic Rubber (TPR)
| Model | 92901 | 92902 | 92903 | 92904 | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Product picture | ||||||||||||||||||
| Introduction |
| |||||||||||||||||
| Overall Length L (mm) | 280 | 300 | 350 | 370 | ||||||||||||||
| Hammer Head Ø (mm) | 35±0.5 | 45±0.5 | 55±0.5 | 65±0.5 | ||||||||||||||
| Warranty Terms | Lifetime Warranty | |||||||||||||||||
| Made In | Taiwan | |||||||||||||||||