SATA Claw Hammer With Fiberglass Handle

Caution
Product Description
Claw Hammer With Fiberglass Handle
[Features]
The hammerhead is made of high-carbon steel, offering strong impact resistance.
Special embedding technology ensures that the hammerhead is not easy to come loose.
The fiberglass handle provides a comfortable grip, with a two-tone design for added style.
[Specifications]
Product No: 05605 & 05606
Model: Fiberglass Handle Claw Hammer 0.5 LBS. & Fiberglass Handle Claw Hammer 1.0 LBS.
Length: 28 & 33.8cm
Width: 13.1cm
Heigth: 2.7 & 3.2cm
| Model | 05605 | 05606 | ||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Product Picture | ![]() ![]() | ![]() ![]() | ||||||||||||||||||||
| Specifications |
|
|



