SATA Ball Pein Hammer With Fiberglass Handle

Caution
Product Description
Ball Pein Hammer With Fiberglass Handle
[Features]
The hammerhead is made of high carbon steel, offering strong impact resistance.
Special embedding process ensures that the hammerhead is not easy to fall off.
The fiberglass handle provides a comfortable grip, and the two-tone design adds a stylish touch.
[Specifications]
Product No:5615 & 5616
Model: Fiberglass Handle Claw Hammer 0.5 LBS. & Fiberglass Handle Ball Pein Hammer 0.5 LBS & 1.0 LBS.
Length: 31.4cm & 33.8cm
Width: 8.3cm & 10.2cm
Height:3cm
| Model | 05615 | 05616 | ||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Product picture | ![]() ![]() | ![]() ![]() | ||||||||||||||||||||
| Specifications |
|
|



