SATA Slip Joint Pliers

Brand :
SATA TOOLS
Caution
Product Description
Slip Joint Pliers
[Specifications]
Part No.: 70511 & 70512
Model: Slip Joint Pliers 6" & 8"
Applicable Pipe: 5-30фmm & 6-36фmm
Overall Length: 159mm & 204mm
Net Weight: 0.21kg & 0.332kg
| Model | 70511 Slip Joint Pliers 6" | 70511 Slip Joint Pliers 8" |
|---|---|---|
| Product picture | ![]() ![]() | |
| Specifications | 6" | 8" |
| Applicable Pipe ф (mm) | 5 - 30 | 6 - 36 |
| Overall Length (mm) | 159 | 204 |
| Net Weight (kg) | 0.21 | 0.332 |
| Warranty Terms | Lifetime warranty | |
| Made In | China | |

