SATA Mini End Cutting Pliers

Brand :
SATA TOOLS
Caution
Product Description
Mini End Cutting Pliers
[Features]
4.5" High Leverage Mini End Cutting Pliers
[Specifications]
Product Category: Pliers
Size: 4.5inch
Overall Length: 103.5mm
Jaw Thickness: 13mm
Jaw Width: 16.5mm
Overall Width: 16.5mm
Net Weight: 0.09kg
Max Cutting Capacity: copper wire Ø1.5mm, iron wire Ø1.5mm, hard steel wire Ø1.2mm
Pcs/pack: 6


Specifications
| Product No | 70616A |
| Net Weight (kg) | 0.09 |
| Max Cutting Capacity(mm) | copper wire Ø1.5, iron wire Ø1.5, hard steel wire Ø1.2 |
| pcs / pack | 6 |
| Warranty Terms | Lifetime Warranty |
| MADE IN | China |
| Specification | 4.5" |