SATA Long Nose Pliers

Brand :
SATA TOOLS
Caution
Product Description
Long Nose Pliers
[Specifications]
Part No.: 70101A & 70102A
Model: Long Nose Pliers 6" & Long Nose Pliers 8"
Max Cutting Capacity: Copper Wire: Ø2.2mm & Ø2.6mm
Iron Wire: Ø2.0mm & Ø2.4mm
Hard Steel Wire: Ø1.6mm & Ø2.0mm
Net Weight: 0.23kg & 0.29kg
| Model | 70101A Long Nose Pliers 6" | 70102A Long Nose Pliers 8" |
|---|---|---|
| Product Picture | ![]() ![]() ![]() | |
| Specification | 6" | 8" |
| Max Cutting Capacity (mm) | copper wire Ø2.2, iron wire Ø2.0, hard steel wire Ø1.6 | copper wire Ø2.6, iron wire Ø2.4, hard steel wire Ø2.0 |
| Net Weight (kg) | 0.23 | 0.29 |
| Warranty Terms | Lifetime warranty | |
| Made In | China | |


