SATA Jaw Locking Plier

Brand :
SATA TOOLS

Caution

    Product Description

    Jaw Locking Plier
    [Specifications]
    Part No.: 71203, 71107, 71103, 71701, 71306 & 71601
    Model: Straight Jaw, Curved Jaws, Curved Jaw, Chain Clamp
    Specification: 10", 10", 10", 19", 9" & 11"
    Overall Length in mm: 224, 226, 244, 485, 230 & 273
    Max Openning in mm: 57, 63, 63, 7, 4 & 86
    Net Weight in kg: 0.53, 0.64, 0.5, 0.71 & 0.47

    Model71203
    Licking Pliers 10",Straight Jaw
    71107
    Curved Jaws - Easy released type 10"
    71103
    Locking Pliers 10",Curved Jaw
    71701
    Locking Pliers 19",Chain Clamp
    71306
    Long Nose - Easy released type 9"
    71601
    Locking Pliers 11", C-shaped Jaw
    Product picture
    Specification10"10"10"19"9"11"
    Overall Length (mm)224226244485230273
    Max Openning (mm)57636371486Max opening = 98
    Dept = 78
    Net Weight (kg)0.530.640.50.710.470.745
    Warranty TermsLifetime Warranty
    Made InChinaTaiwanChinaTaiwanChina
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    SATA Jaw Locking Plier | SATA TOOLS | MISUMI Thailand