SATA Internal Snap Ring Pliers

Caution
Product Description
Internal Snap Ring Pliers
[Specifications]
Part No.: 72004, 72005, 72031, 72032, 72041 & 72042
Model: Straight Tips, Curved Tips, Straight Tips, Straight Tips, Curved Tips & Curved Tips
Specifications: 7", 7", 5", 7", 5" & 7"
Head Size in mm: Ø1.7±0.2, Ø1.7±0.2, Ø1.30-0.3, Ø1.80-0.3, Ø1.30-0.3 & Ø1.80-0.3
Retaining Scope, D: 19-60, 19-60, 10-22, 19-60, 10-22 & 19-60
Overall Length in mm: 175, 175, 125, 175, 125 & 175
Net Weight in kg: 0.17, 0.17, 0.13, 0.18, 0.117 & 0.18
| Model | 72004 | 72005 | 72031 | 72032 | 72041 | 72042 |
|---|---|---|---|---|---|---|
| Product Picture | ![]() | ![]() | ![]() | ![]() | ||
| Specifications | 7" | 7" | 5" | 7" | 5" | 7" |
| Head size (mm) | Ø1.7±0.2 | Ø1.7±0.2 | Ø1.30-0.3 | Ø1.80-0.3 | Ø1.30-0.3 | Ø1.80-0.3 |
| Retaining Scope D | 19 - 60 | 19 - 60 | 10 - 22 | 19 - 60 | 10 - 22 | 19 - 60 |
| Overall Length (mm) | 175 | 175 | 125 | 175 | 125 | 175 |
| Net Weight (kg) | 0.17 | 0.17 | 0.13 | 0.18 | 0.117 | 0.18 |
| Warranty terms | Lifetime warranty | |||||
| Made In | China | |||||



