SATA Groove Joint Pliers

Brand :
SATA TOOLS
Caution
Product Description
Groove Joint Pliers
[Features]
A8 straight jaw, with the pliers body forged with CR-V steel
[Specifications]
Product No: 70411, 70412 & 70413
Specification: 8", 10" & 12"
Net Weight: 0.3kg, 0.49kg & 0.67kg
Applicable Pipe: 4-31фmm, 5-45фmm & 5-54фmm
Pcs/pack: 6
Product Category:Pliers
Plier Type:Pliers
| Model | 70411 | 70412 | 70413 |
|---|---|---|---|
| Product Picture | ![]() ![]() ![]() | ||
| Specification | 8" | 10" | 12" |
| Applicable Pipe ф (mm) | 4 - 31 | 5 - 45 | 5 - 54 |
| Net Weight (kg) | 0.3 | 0.49 | 0.67 |
| Warranty terms | Lifetime Warranty | ||
| Made In | China | ||


