SATA External Snap Ring Pliers

Caution
Product Description
External Snap Ring Pliers
[Specifications]
Part No.: 72001, 72002, 72011, 72012, 72021 & 72022
Model: Straight Tips, Curved Tips, Straight Tips, Straight Tips, Curved Tips & Curved Tips
Specifications: 7" 7" 5" 7" 5" 7"
Head Size in mm: Ø1.7±0.2, Ø1.7±0.2, Ø1.30-0.3, Ø1.80-0.3, Ø1.30-0.3 & Ø1.80-0.3
Retaining Scope: D 19 - 60, 19 - 60, 10 - 22, 19 - 60, 10 - 22 & 19 - 60
Overall Length in mm: 175, 175, 125, 175, 125 & 175
Net Weight in kg: 0.19, 0.19, 0.116, 0.19, 0.16 & 0.19
| Model | 72001 External Snap Ring Pliers 7", Straight Tips | 72002 External Snap Ring Pliers 7", Curved Tips | 72011 German Style External Snap Ring Pliers 5", Straight Tips
| 72012 German Style External Snap Ring Pliers 7", Straight Tips | 72021 German Style External Snap Ring Pliers 5", Curved Tips
| 72022 German Style External Snap Ring Pliers 7", Curved Tips |
|---|---|---|---|---|---|---|
| Product Picture | ![]() | ![]() | ![]() | ![]() | ||
| Specifications | 7" | 7" | 5" | 7" | 5" | 7" |
| Head size (mm) | Ø1.7±0.2 | Ø1.7±0.2 | Ø1.30-0.3 | Ø1.80-0.3 | Ø1.30-0.3 | Ø1.80-0.3 |
| Retaining Scope D | 19 - 60 | 19 - 60 | 10 - 22 | 19 - 60 | 10 - 22 | 19 - 60 |
| Overall Length (mm) | 175 | 175 | 125 | 175 | 125 | 175 |
| Net Weight (kg) | 0.19 | 0.19 | 0.116 | 0.19 | 0.16 | 0.19 |
| Warranty terms | Lifetime warranty | |||||
| Made In | China | |||||



