SATA Diagonal Pliers

Brand :
SATA TOOLS
Caution
Product Description
Diagonal Pliers
[Features]
Diagonal Pliers 6"
[Specifications]
Product No: 70202A
Max Cutting Capacity: Copper Wire: Ø2.6mm, Iron Wire: Ø2.4mm, Hard Steel Wire: Ø2.0mm
Net Weight: 0.22kg
Overall Length: 161mm
Jaw Thickness: 11.2mm
Overall Width: 57mm
Pcs/pack: 6



Specifications
| Product No | 70202A |
| Max Cutting Capacity(mm) | copper wire Ø2.6, iron wire Ø2.4, hard steel wire Ø2.0 |
| MADE IN | China |
| Specification | 6" |
| Net Weight (kg) | 0.22 |
| pcs / pack | 6 |
| Warranty Terms | Lifetime Warranty |