SATA Convertible Snap Ring Pliers Set

Brand :
SATA TOOLS
Caution
Product Description
Convertible Snap Ring Pliers Set
[Features]
5Pc. Convertible Snap Ring Pliers Set
1-piece pliers body
2-piece straight nose plier head set: 1.2, 1.4
2-piece bent nose plier head set: 450, 900
[Specifications]
Product Category:Pliers
Net Weight: 0.258kg
Plier Type:Pliers
| ● | 1-piece pliers body | ||||
| ● | 2-piece straight nose plier head set (1.2, 1.4) | ||||
| ● | 2-piece bent nose plier head set (450,900) |
Specifications
| Product No | 09251 |
| Warranty Terms | Lifetime Warranty |
| Net Weight (kg) | 0.258 |
| Tool List | please see 'Introduction' |
| MADE IN | Taiwan |