SATA Cable Cutter Pliers

Brand :
SATA TOOLS
Caution
Product Description
Cable Cutter Pliers
[Features]
Cable Cutting Pliers 5" & 8"inch
[Specifications]
Product No.: 72501& 72502
Overall Length: 150mm & 200mm
Max Cutting Capacity: Ø9mm & Ø11mm
Net Weight: 0.2kg & 0.3kg
Pcs/pack: 6
Product Category:Pliers
Plier Type:Pliers
| Model | 72501 | 72502 |
|---|---|---|
| Product picture | ![]() ![]() | ![]() ![]() |
| Specification | 5" | 8" |
| Overall Length (mm) | 150 | 200 |
| Max cutting capacity (mm) | Ø9 | Ø11 |
| Net weight (kg) | 0.2 | 0.3 |
| Warranty Terms | This product is consumable, not within lifetime warranty | |
| Made In | Taiwan | |



