SATA T Series Screwdriver, Slotted

Brand :
SATA TOOLS
Caution
Product Description
T Series Screwdriver, Slotted
Specifications]
Tip standards:Flathead (-)
Product No.: 63407, 63408, 63409, 63413 & 63414
Made in China
Length: 179.3, 204.3, 254.3, 266.3 & 316.3mm
Outside Height: 0.059, 204.3, 254.3, 266.3 & 316.3cm
Net Weight: 12kg
Pole: 5, 5, 5, 6 & 6фmm
| Made In | 63407 T Series Screwdriver, Slotted 5x75MM | 63408 T Series Screwdriver, Slotted 5x100MM | 63409 T Series Screwdriver, Slotted 5x150MM | 63413 T Series Screwdriver, Slotted 6x150MM | 63414 T Series Screwdriver, Slotted 6x200MM |
|---|---|---|---|---|---|
| Product picture | |||||
| Specification (mm) | 5x75 | 5x100 | 5x150 | 6x150 | 6x200 |
| Lenght (mm) | 179.3 | 204.3 | 254.3 | 266.3 | 316.3 |
| Pole ф (mm) | 5 | 5 | 5 | 6 | 6 |
| Outside Height (cm) | 0.059 | 0.06 | 0.0715 | 0.1025 | 0.112 |
| Warranty Terms | Lifetime warranty | ||||
| Made In | China | ||||