SATA T Series Screwdriver, Phillips

Brand :
SATA TOOLS
Caution
Product Description
T Series Screwdriver, Phillips
[Specifications]
Tip standards:Phillips (+)
Product No.: 63507, 63508, 63509, 63510, 63512, 63513 & 63514
Specification (mm) #1x75, #1x100, #1x150, #1x200, #2x100, #2x150 & #2x200mm
Outside Height (cm): 0.0585, 0.06, 0.07, 0.078, 0.1, 0.0995 & 0.111cm
Length (mm): 179.3, 204.3, 254.3, 304.3, 216.3, 266.3 & 316.3mm
Net Weight: 12kg
Pole: 5,5,5,5,6,6,6фmm
| Model | 63507 T Series Screwdriver, Phillips #1x75MM | 63508 T Series Screwdriver, Phillips #1x100MM | 63509 T Series Screwdriver, Phillips #1x150MM | 63510 T Series Screwdriver, Phillips #1x200MM | 63512 T Series Screwdriver, Phillips #2x100MM | 63513 T Series Screwdriver, Phillips #2x150MM | 63514 T Series Screwdriver, Phillips #2x200MM |
|---|---|---|---|---|---|---|---|
| Product Picture | |||||||
| Specification (mm) | #1x75MM | #1x100MM | #1x150MM | #1x200MM | #2x100MM | #2x150MM | #2x200MM |
| Length (mm) | 179.3 | 204.3 | 254.3 | 304.3 | 216.3 | 266.3 | 316.3 |
| Pole ф (mm) | 5 | 5 | 5 | 5 | 6 | 6 | 6 |
| Outside Height (cm) | 0.0585 | 0.06 | 0.07 | 0.078 | 0.1 | 0.0995 | 0.111 |
| Warranty Terms | Lifetime Warranty | ||||||
| Made In | China | ||||||