SATA T Series Screwdriver Set

Caution
Product Description
T Series Screwdriver Set
[Features]
6Pc. T Series Screwdriver Set, Slotted&Phillips Tips
Blade is made of high performance alloy steel for maximum strength and durability
High-impact, dual material soft grip handle presents an ergonomic and strong grip
Sleek handle design for maximum power, user comfort, and greater access
[Specifications]
Pcs/pack: 30.5
Outside Length: 22cm
Outside Width: 6.5cm
Outside Height: 1.23cm
[Material]
Blade:High Performance Alloy Steel-Chrome Vanadium Alloy Steel
| ● | 3-piece slotted screwdriver with plastic handle set (5 x 75MM, 5 x 100MM, 6 x 150MM) | ||||
| ● | 3-piece Phillips screwdriver with plastic handle set (#1 x 75MM, #2 x 100MM, #2 x 150MM) |
Specifications
| Product No | 09309 |
| pcs / pack | 30.5 |
| Outside Length(cm) | 22 |
| Outside Width(cm) | 6.5 |
| Outside Height(cm) | 1.23 |
| Warranty Terms | Please refer to warranty terms of each single product in the set. |
| MADE IN | China |
| Tool List | please see 'Introduction' |
| pcs/Set | 6 pcs |