SATA T Series Go-Thr. Screwdriver, Slotted

Brand :
SATA TOOLS
Caution
Product Description
T Series Go-Thr. Screwdriver, Slotted
[Features]
Through-type rod, suitable for striking
Unique extension design of the hexagon rod
[Specifications]
Origin: China
Specifications: 6x100mm
Length: 213.5mm
Rod Diameter: 6mm
Piece/Box: 6
| Model | 61603 T Series Go-through Screwdriver, Slotted 6x100MM | 61605 T Series Go-through Screwdriver, Slotted 6x150MM | 61606 T Series Go-through Screwdriver, Slotted 8x150MM | 61607 T Series Go-through Screwdriver, Slotted 8x200MM | 61608 T Series Go-through Screwdriver, Slotted 8x250MM | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Product Picture | |||||||||||||
| Introduction |
| ||||||||||||
| Specification (mm) | 6x100 | 6x150 | 8x150 | 8x200 | 8x250 | ||||||||
| Length (mm) | 218 | 268 | 278.5 | 328.5 | 378.5 | ||||||||
| Pole ф (mm) | 6 | 6 | 8 | 8 | 8 | ||||||||
| Outside Height (cm) | 0.13 | 0.145 | 0.211 | 0.24 | 0.26 | ||||||||
| Warranty Terms | Lifetime Warranty | ||||||||||||
| Maade In | China | ||||||||||||