SATA T Series Go-Thr. Screwdriver, Phillips

Brand :
SATA TOOLS
Caution
Product Description
T Series Go-Thr. Screwdriver, Phillips
[Specifications]
Tip standards Phillips, +
MADE IN China
Sepcification: #2x100mm
Length: 218.0mm
Pole: 6mm/ф
Outside Height: 0.13cm
Maxi Handle Diameter:34,38mm
| Model | 61703 T Series Go-through Screwdriver, Phillips #2x100MM | 61705 T Series Go-through Screwdriver, Phillips #2x150MM | 61706 T Series Go-through Screwdriver, Phillips #3x150MM | 61707 T Series Go-through Screwdriver, Phillips #3x200MM | 61708 T Series Go-through Screwdriver, Phillips #3x250MM |
|---|---|---|---|---|---|
| Product Picture | |||||
| Specification (mm) | #2x100 | #2x150 | #3x150 | #3x200 | #3x250 |
| Pole ф (mm) | 6 | 6 | 8 | 8 | 8 |
| Length (mm) | 218 | 268 | 278.5 | 328.5 | 378.5 |
| Outside Height (cm) | 0.13 | 0.1465 | 0.213 | 0.24 | 0.26 |
| Warranty Terms | Lifetime Warranty | ||||
| Made In | China | ||||