SATA Precision Screwdriver Set

Brand :
SATA TOOLS

Caution

    Product Description

    Precision Screwdriver Set
    [Features]
    7-piece screwdriver set
    Imported SVCM + shank and integral heat treatment. Shank surface underwent matt electroplating and head
    phosphatized and blackened, providing an accurate size for the functional end. PP+TPR triangular handle in line with Asian ergonomics, more comfortable and labor saving in use.
    [Specifications]
    Tool List straight:1.4 X 50,2.0 X 50,2.4 X 50,3.0 X 50
    Cross:PH0 X 50, PH00 X 50, PH000 X 40
    Pcs/Set: 7
    Pcs/pack: 18.5
    MADE IN China
    Outside Width: 3.3cm
    Outside Length: 13.3cm

    Model09314
    7pc Precision Screwdriver Set, Slotted/Philips Tips
    09315
    7pc Precision Screwdriver Set, Torx Tips
    Product Picture
    Introduction
    7-piece miniature slotted and Phillips screwdriver set Slotted: 1.4X50, 2.0X50, 2.4X50, 3.0X50 Phillips: PH0X50, PH00X50, PH000X40    
    Imported SVCM + shank and integral heat treatment. Shank surface underwent matt electroplating and head phosphatized and blackened, providing an accurate size for the functional end. PP+TPR triangular handle in line with Asian ergonomics, more comfortable and labor saving in use.
      7-piece mini Torx screwdriver set (T5 X 50, T6 X 50, T7 X 50, T8 X 50, T9 X 50, T10 X 50, T15 X 50)    
      Imported SVCM + shank and integral heat treatment. Shank surface underwent matt electroplating and head phosphatized and blackened, providing an accurate size for the functional end. PP+TPR triangular handle in line with Asian ergonomics, more comfortable and labor saving in use.
        Specifications
        Product No09314
        Tool Liststraight:1.4X50,2.0X50,2.4X50,3.0X50
        cross:PH0X50,PH00X50,PH000X40
        pcs/Set7
        pcs / pack18.5
        MADE INChina
        Outside Width(cm)3.3
        Warranty TermsLifetime Warranty
        Outside Length(cm)13.3
        Product No09315
        pcs / pack18.5
        Outside Length(cm)13.3
        pcs/Set7
        Tool ListT5X50,T6X50,T7X50,T8X50,T9X50,T10X50,T15X50
        Outside Width(cm)3.3
        Warranty TermsLifetime Warranty
        MADE INChina
         
        Viewed Products
        Recently Viewed Products
        My Components
        My Components
        0
        Cart
        Cart
        Economy Series
        MRO Product

        Chat with MISUMI

        Chat service is available for any inquiry to MISUMI

        Service hours

        9:00 - 18:00 (Mon-Sat)

        For out of service hours, you can leave a message to us.
        We will reply to your inquiries on the next business day.
        (except Sundays and public holidays).

        Noted for use

        Chat service is for Corporate customers and limited for Thai language.

        Request for Quotation and Place Order is not available on Chat.

        Start chat