SATA Master Precision Screwdriver Set

Brand :
SATA TOOLS

Caution

    Product Description

    Master Precision Screwdriver Set
    [Features]
    Blade is made of high performance alloy steel for maximum strength and durability.
    High-impact, contoured handle presents an ergonomic and strong grip.
    Sleek handle design for maximum power, user comfort, and greater access.
    [Specifications]
    Length:9 inch
    Width: 7.24 inch
    Overall Length:22.5 cm
    Set Piece Count: 15

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat