SATA Impact Screwdriver Set

Caution
Product Description
Impact Screwdriver Set
[Features]
8Pc. A Series Screwdriver Set, Slotted&Phillips Tips
Blade is made of high performance alloy steel for maximum strength and durability
Ergonomic acetate handles provide increased comfort and maximized torque
100% solid impact resistant acetate handle for lasting durability
[Specifications]
Outside Height: 1.1cm
Outside Width: 6cm
Pcs/pack: 22
Outside Length: 14.5cm
Outside Width:6cm
Pcs/Set: 8 pcs
| ● | Impact screwdriver | ||||
| ● | Bit adapter | ||||
| ● | 8MM series 70MM long slotted bit 8MM | ||||
| ● | 8MM series 30MM long slotted bit 8MM | ||||
| ● | 8MM series 30MM long slotted bit 10MM | ||||
| ● | 8MM series 70MM long Phillips bit #2 | ||||
| ● | 8MM series 30MM long Phillips bit #2 | ||||
| ● | 8MM series 30MM long Phillips bit #3 |
Specifications
| Product No | 09602 |
| Outside Height(cm) | 1.1 |
| pcs / pack | 22 |
| Outside Length(cm) | 14.5 |
| MADE IN | China |
| pcs/Set | 8 pcs |
| Tool List | please see 'Introduction' |
| Outside Width(cm) | 6 |
| Warranty Terms | Please refer to warranty terms of each single product in the set. |