SATA Flex Megnetic Pickup Tool

Caution
Product Description
Flex Megnetic Pickup Tool
[Features]
100% solid impact resistant acetate handle for lasting durability
Durable soft shank surface with chrome plating provides flexibility for any working environment
High-strength magnets effectively avoid dropping workpiece
[Specifications]
Flexible Megnetic Pickup Tool 400mm x 0.5kg
MADE IN China
Specification: 8.0mm
Length: 510mm
Pick up weight: 3kg
Net Weight: 0.13kg
Pcs/pack: 6
Specifications
| Product No | 64104 |
| MADE IN | China |
| Specification(mm) | 8.0 |
| L Length(mm) | 510 |
| Pick up weight(kg) | 3 |
| Net Weight (kg) | 0.13 |
| pcs / pack | 6 |
| Warranty Terms | This product is consumable, not within SATA lifetime warranty. |