SATA Digital Circuit Tester

Brand :
SATA TOOLS

Caution

    Product Description

    Digital Circuit Tester
    [Features]
    No battery required, convenient and economic
    Elegant appearance, with full functions
    LCD display, with clear reading
    Induction testing can easily perform induction breakpoint testing, line breakpoint testing, microwave radiation and leakage detection, etc.
    Can directly or indirectly measure 12, 36, 55, 110, 220V AC/DC, with a wide range of applications
    Note: This product cannot measure 380V power supply
    [Specifications]
    Origin: China
    Total length: 130mm
    Piece/Box: 24

    Model62601
    Digital Circuit Tester    
    62602
    Digital Circuit Tester with LED Flash Light
    Product picture
    Introduction
    Available for no-battery-drive, convenient and economic    
    Elegant appearance, with full functions    
    LCD display, with clear reading    
    Induction test available for easily carrying out induction break-point and breakwire point test, ensuring detection of radiation of microwave and leakage, etc.    
    Available for measuring 12 V, 36 V, 55 V, 110 V and 220 V AC/DC directly or indirectly, ensuring a wide scope of application    
    Note: This product can not be used to measure 380 V power supply    
    Do not use it as a common screwdriver
    Available for detection of AC and DC voltage, with segmented LCD display (display max. value is the reference value) Test range: DC 12/36/55 V, AC 70 ~ 250 V    
    Available for checking on/off states of all appliance wires, distinguishing zero phase line and finding break-point, facilitating project construction line troubleshooting and battery power state check; a kind of essential tool for installation and maintenance personnel    
    With induction test function, available for testing whether objects are powered on and detecting automobile high voltage branch wires in contactless way    
    LED lighting, easy to find lines in a dark environment, available to be used as a flashlight for emergency use    
    Blue display screen design, ensuring clear display even in a dim environment    
    Pen-type design to allow to be clipped in pockets, easy to carry    
    Suitable for general maintenance of households, water system, electric system, household appliance, various industries, etc.    
    Warning: Before operation, carry out self-inspection for the automotive circuit tester, and test a known circuit. If the test fails, please replace the battery. If the tester does not work yet, please contact the dealer. This product can not be used to measure 380 V power supply.    
    Note: Do not use as a common screwdriver
    Specifications
    Product No62601
    Warranty TermsUnder normal conditions,electrical parts warranty for one year
    Total length L(mm)130
    pcs / pack24
    MADE INChina
    Product No62602
    MADE INChina
    Total length L(mm)140
    pcs / pack10
    Warranty TermsThis product is consumable, not within SATA lifetime warranty.
     
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    SATA Digital Circuit Tester | SATA TOOLS | MISUMI Thailand