SATA A Series Screwdriver, Slotted

Brand :
SATA TOOLS
Caution
Product Description
A Series Screwdriver, Slotted
[Features]
Handle made of high quality CR-V steel, bit produced with integrated quenching treatment, with strong magnetism.
[Specifications]
MADE IN China
Sepcification: 3.2x75mm
Length: 150mm
Pole: 3mmф
Outside Height: 0.026mm
Net Weight: 12kg
| Model | 62202 | 62204 | 62207 | 62208 | 62209 | 62210 | 62211 | 62212 | 62214 | 62216 | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Product picture | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ||
| Introduction |
| |||||||||||
| Specification (mm) | 3.2x75 | 3.2x150 | 5x75 | 5x100 | 5x150 | 5x200 | 6x38 | 6x100 | 6x200 | 8x150 | ||
| Length (mm) | 150 | 225 | 165 | 190 | 240 | 290 | 98 | 203 | 303 | 265 | ||
| Pole ф (mm) | 3 | 3 | 5 | 5 | 5 | 5 | 6 | 6 | 6 | 8 | ||
| Outside Height (cm) | 0.026 | 0.04 | 0.06 | 0.06 | 0.07 | 0.07 | 0.06 | 0.088 | 0.11 | 0.157 | ||
| Warranty Terms | Lifetime Warranty | |||||||||||
| Made In | China | |||||||||||

