SATA A Series Screwdriver, Phillips

Brand :
SATA TOOLS
Caution
Product Description
A Series Screwdriver, Phillips
[Specifications]
#0x75mm
Total length: 150mm
Rod Diameter: 3mm
Net Weight: 0.028kg
Piece/Box: 12
Outside Height:0.028cm
| Model | 62302 | 62307 | 62308 | 62309 | 62310 | 62311 | 62312 | 62313 | 62314 | 62316 |
|---|---|---|---|---|---|---|---|---|---|---|
| Product picture | ![]() | ![]() | ![]() | |||||||
| Specification (mm) | #0x75 | #1x75 | #1x100 | #1x150 | #1x200 | #2x38 | #2x100 | #2x150 | #2x200 | #3x150 |
| L (mm) | 150 | 165 | 190 | 240 | 290 | 98 | 203 | 253 | 303 | 265 |
| Pole ф (mm) | 3 | 5 | 5 | 5 | 5 | 6 | 6 | 6 | 6 | 8 |
| Outside Height (cm) | 0.028 | 0.06 | 0.06 | 0.07 | 0.07 | 0.06 | 0.09 | 0.098 | 0.11 | 0.151 |
| Warranty Terms | Lifetime Warranty | |||||||||
| Made In | China | |||||||||

