(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sata Coarse Threaded Extractor Set

Sata Coarse Threaded Extractor Set

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • This product is consumable, not within SATA lifetime warranty.

Specifications of 09704A

  • Tool Material Type
    Carbide
  • Tap Type
    Thread-cutting-related tool
  • Coating Y/N
    NA
  • Tool diameter(mm)
    ф 3.3/5.3/6.4/8.8/11.2
Part Number
09704A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 288.00

COARSE THREADED EXTRACTOR SET 1 Piece(s) 4 Day(s)

Basic Specifications

Product Description

SATA TOOLS

SATA Tools is a global leader in hand tools for automotive and industrial mechanics and the fastest growing premium quality mechanics hand tool company worldwide over the past 20 years.It is tailor-made for the market and meets the domestic market's demand for medium and high-end tools.

Specifications of 09704A

  • Tool Material Type
    Carbide
  • Tap Type
    Thread-cutting-related tool
  • Coating Y/N
    NA
  • Tool diameter(mm)
    ф 3.3/5.3/6.4/8.8/11.2
Part Number
09704A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 288.00

COARSE THREADED EXTRACTOR SET 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Coarse Threaded Extractor Set

  • Made of GCr bearing steel
  • Coarse thread design, with long service life
  • Easy to use, able to quickly remove damaged screws, etc.