SATA Electronic Torque Wrench 1/2"

Caution
Product Description
Electronic Torque Wrench 1/2"
[Features]
Elegant and durable water-drop ratchet, allowing switching between forward and reverse rotation by one hand
Heat-treated body, durable and not easy to deform
Torque output accuracy up to +/-1.5% (forward) and +/-2% (reverse)
Four indication modes available, including, display screen, indicator, buzzer and vibration, effectively preventing torque output overload
Dual-color PP+TPR handle, comfortable to grip
[Specifications]
Net Weight: 1.38kg
Torque Range: 68-340N·m
Torque Range: 50-250.9lbf·ft
Overall Length: 628mm
MADE IN Taiwan
Drive Head: 1/2"
Pcs/pack: 1
Division-graduated Collar: 0.1N·m



| ● | Elegant and durable water-drop ratchet, allowing switching between forward and reverse rotation by one hand | ||||
| ● | Heat-treated body, durable and not easy to deform | ||||
| ● | Torque output accuracy up to +/-1.5% (forward) and +/-2% (reverse) | ||||
| ● | Four indication modes available, including, display screen, indicator, buzzer and vibration, effectively preventing torque output overload | ||||
| ● | Dual-color PP+TPR handle, comfortable to grip |
Specifications
| Net Weight(kg) | 1.38 |
| Torque Range(N·m) | 68-340 |
| Torque Range(lbf·ft) | 50-250.9 |
| Overall Length(mm) | 628 |
| MADE IN | Taiwan |
| Drive Head(") | 1/2 |
| pcs / pack | 1 |
| Division-graduated Collar(N·m) | 0.1 |