SATA Adjustable Torque Wrench

Brand :
SATA TOOLS
Caution
Product Description
Adjustable Torque Wrench
[Features]
New water-drop ratchet, operable by one handSpecifications]
Drive Head: 1/4"
Torque Range: 1-5N·m
Overall Length: 224mm
Division-graduated Collar: 0.1N·m
Net Weight: 0.59kg
| Model | 96211 1/4" Dr. Adjustable Torque Wrench 1-5Nm | 96212 3/8" Dr. Adjustable Torque Wrench 5-25Nm | 96310 3/8" Drive Adjustable Torque Wrench 10-50Nm | 96311 1/2" Dr. Adjustable Torque Wrench 20-100Nm | 96312 1/2" Dr. Adjustable Torque Wrench 40-200Nm | 96313 1/2" Dr. Adjustable Torque Wrench 60-340Nm | 96411 3/4" Dr. Adjustable Torque Wrench 110-550N.m | 96412 3/4" Dr. Adjustable Torque Wrench 160-800N.m | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Product picture | ![]() | ![]() | ![]() | ![]() | ||||||||||||||||||||||||||
| Introduction |
|
| ||||||||||||||||||||||||||||
| Drive Head (") | 1/4 | 3/8 | 3/8 | 1/2 | 1/2 | 1/2 | 3/4 | 3/4 | ||||||||||||||||||||||
| Torque Range (N-m) | 1 - 5 | 5 - 25 | 10 - 50 | 20 - 100 | 40 - 200 | 60 - 340 | 110 - 550 | 160 - 800 | ||||||||||||||||||||||
| Overall Length (mm) | 224 | 268 | 426 | 473 | 555 | 616 | 864 | 1075 | ||||||||||||||||||||||
| Division-graduated Collar (N-m) | 0.1 | 0.1 | 0.5 | 0.5 | 1 | 2 | 2.5 | 2.5 | ||||||||||||||||||||||
| Net Weight (kg) | 0.59 | 0.63 | 1.4 | 1.63 | 1.85 | 2.12 | 6.35 | 6.35 | ||||||||||||||||||||||
| Warranty Terms | Within 90 days starting from the day of purchase. Free repair or parts replacement for defects caused by materials or process; Conditions for free repairs or parts replacement: within 90 days starting from the day of purchase; the product has been used less than 5000 times; products with error exceeding ±3% tested by torque tester certified by the third party; Products damaged or with error exceeding ±3% due to misuse, abuse, accidents and failure to follow precautions are not covered by free repair and calibration. Products handled by repair shops not authorized by SATA are not covered by free repair and calibration. | |||||||||||||||||||||||||||||
| Made In | China | |||||||||||||||||||||||||||||



