SATA Power soldering iron

Brand :
SATA TOOLS

Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • This product is consumable, not within SATA lifetime warranty. !!!!

Product Description

SATA TOOLS

SATA Tools is a global leader in hand tools for automotive and industrial mechanics and the fastest growing premium quality mechanics hand tool company worldwide over the past 20 years.It is tailor-made for the market and meets the domestic market's demand for medium and high-end tools.

SATA POWER SOLDERING IRON

  • Traditional soldering iron configured with only one level of watt setting, but 03263 with two levels of watt settings which can be increased from 20 W to 130 W through a button so that one soldering iron can achieve simultaneous soldering of elements in different sizes
  • Provided with the ceramic heating element, and heat-insulated and lightweight handle, ensuring a comfortable grip
  • Model of available soldering bit: 03276