(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Milwaukee Cordless Lawn Mowers (Not Include Battery And Charger)

Milwaukee Cordless Lawn Mowers (Not Include Battery And Charger)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 1 Year
  • Thai Voltage 220 V

Specifications of M18F2LM53-0

  • Product Type
    Lawn Mower
  • Cutting Width (mm)
    533
  • Tank Capacity (ml)
    70
  • Height (mm)
    25- 100, 7 positions
  • No load speed(rpm)
    2800 / 3300
  • Variable speed setting
    0 - 6.5 km/h, 5 seeting
  • Speed control
    Active paddles
  • Voltage(v)
    18
  • Accessory
    Main unit only
  • Type
    Cordless
Part Number
M18F2LM53-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 48,169.00

CORDLESS LAWN MOWERS 1 Piece(s) 4 Day(s)

Basic Specifications

  • Product Type
    Lawn Mower
  • Cutting Width (mm)
    533
  • Tank Capacity (ml)
    70
  • Height (mm)
    25- 100, 7 positions
  • No load speed(rpm)
    2800 / 3300
  • Variable speed setting
    0 - 6.5 km/h, 5 seeting
  • Speed control
    Active paddles
  • Voltage(v)
    18
  • Accessory
    Main unit only
  • Type
    Cordless

Product Description

CORDLESS LAWN MOWERS

The electronic package delivers the power to maintain blade speed in demanding applications without bogging down while also offering instantaneous throttle response on both blade and drive motors for ultimate control. Harnessing the power of Milwaukee’s POWERSTATE Brushless Motor, the M18 FUEL 533mm (21’’) Self-Propelled Dual Battery Mower delivers best in class power levels and more max torque than a 200cc gas engine to meet the needs of the professional landscaper. Featuring 3- in-1 capability for bagging, mulching, and rear side discharge, the M18 FUEL 533mm (21’’) Self-Propelled Dual Battery Mower reduces missed blades of grass and clumps. For added functionality, the mower is designed with a single point height adjustment to easily change between cutting heights and cover a wide range of grass species. Rear wheel drive paired with variable speed self-propelled functionality gives users more control during use. Furthermore, front LED lights deliver 180° visibility to increase awareness and precision while mowing in low light situations. To meet performance expectations in certain high-demand applications while maintaining system compatibility, the M18 FUEL 533mm (21’’) Self-Propelled Dual Battery Mower requires the simultaneous use of two M18 REDLITHIUM batteries.

Specifications of M18F2LM53-0

  • Product Type
    Lawn Mower
  • Cutting Width (mm)
    533
  • Tank Capacity (ml)
    70
  • Height (mm)
    25- 100, 7 positions
  • No load speed(rpm)
    2800 / 3300
  • Variable speed setting
    0 - 6.5 km/h, 5 seeting
  • Speed control
    Active paddles
  • Voltage(v)
    18
  • Accessory
    Main unit only
  • Type
    Cordless
Part Number
M18F2LM53-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 48,169.00

CORDLESS LAWN MOWERS 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS LAWN MOWERS

  • Steel Deck with 533mm (21“) Cut Capacity​
  • Single Point Height Adjustment Delivers 25mm – 100mm (1-4'') Height Range with 7 Positions at ~13mm (1/2'') Increments​
  • High Lift Mode Delivers Higher Blade Speed for Superior Air Flow and Increased Lift
  • Folding Handles with Vertical Storage Allows for Compact Storage​
  • Ergonomic Handle with Recessed Bail Bar Design
  • Part of the M18 System, Fully Compatible with 200+ Solutions​
  • Rear Wheel Self-Propelled w/ Active Speed Management from 0 – 6.5 km/h​
  • 3-in-1 Grass Management: Mulch, Bag and Rear Side Discharge​x
  • Front LED Lights Allow for Visibility in Low Light Scenarios​
  • 2 Deck Handles Deliver Grasping Points for Lifting Mower In and Out of Storage and Transport​
  • No Gas Headaches: No Pull Start, No Engine Maintenance, Low Noise, No Emissions, Less Vibration​
  • (2) M18 Batteries Required for Operation​