(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Milwaukee Cordless Pin Nailer (Not Include Battery And Charger)

Milwaukee Cordless Pin Nailer (Not Include Battery And Charger)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 1 Year
  • Thai Voltage 220 V

Specifications of M18FN18GS-0X0

  • Voltage(v)
    18
  • Mode
    Sequentail / Bump
  • Collation angle
    0
  • Fastener type
    Brad
  • Fastener diameter(mm)
    1.02 (18GA)
  • Fastener length(mm)
    15 - 54
  • Magazine capacity
    110
  • Type
    Cordless
  • Accessory
    Main unit only
Part Number
M18FN18GS-0X0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 16,831.00

CORDLESS PIN NAILER 1 Piece(s) 4 Day(s)

Basic Specifications

  • Voltage(v)
    18
  • Mode
    Sequentail / Bump
  • Collation angle
    0
  • Fastener type
    Brad
  • Fastener diameter(mm)
    1.02 (18GA)
  • Fastener length(mm)
    15 - 54
  • Magazine capacity
    110
  • Type
    Cordless
  • Accessory
    Main unit only

Product Description

CORDLESS PIN NAILER

Best-in-class power to consistently seat nails sub-flush to the surface in hardwoods,Ready to Fire Nail Technology eliminates ramp-up time between each nail discharge,Smaller nail hole, the exact size of the nail head leaving a neater finish and Flexible battery system: works with all MILWAUKEE M18 batteries

Specifications of M18FN18GS-0X0

  • Voltage(v)
    18
  • Mode
    Sequentail / Bump
  • Collation angle
    0
  • Fastener type
    Brad
  • Fastener diameter(mm)
    1.02 (18GA)
  • Fastener length(mm)
    15 - 54
  • Magazine capacity
    110
  • Type
    Cordless
  • Accessory
    Main unit only
Part Number
M18FN18GS-0X0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 16,831.00

CORDLESS PIN NAILER 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS PIN NAILER

  • Best-in-class power to consistently seat nails sub-flush to the surface in hardwoods
  • Ready to Fire Nail Technology eliminates ramp-up time between each nail discharge
  • No gas cartridges and no cleaning required, designed to deliver durability and reliability to the most demanding users with very little maintenance
  • Smaller nail hole, the exact size of the nail head leaving a neater finish
  • Different shaped noses stored on board allows the user to get the best finish no matter what the application
  • Small work contact bracket allows the user to fire and sink nails at a more acute angle
  • Tool-free, quick and easy depth adjustment to assure nails are driven sub-flush
  • Dry-Fire lockout stops the tool being fired when there are no nails left in the magazine
  • Fires up to 1200 nails per charge on a REDLITHIUM-ION 2.0 Ah battery pack for maximum productivity
  • Quick access and easy clearing of jams
  • LED work light illuminates the work surface for better placement of nails
  • Flexible battery system: works with all MILWAUKEE M18 batteries