(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Milwaukee Cordless Pruning Saw (Not Include Battery And Charger)

Milwaukee Cordless Pruning Saw (Not Include Battery And Charger)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 1 Year
  • Thai Voltage 220 V

Specifications of M12FHS-0X

  • Voltage(v)
    12
  • No load speed(m/s)
    5
  • Chain pitch
    3/8"
  • Chain gauge
    0.043"
  • Chain bar length(mm)
    152
  • Type
    Cordless
  • Accessory
    Main unit only
Part Number
M12FHS-0X
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,713.00

CORDLESS PRUNING SAW 1 Piece(s) 4 Day(s)

Basic Specifications

  • Voltage(v)
    12
  • No load speed(m/s)
    5
  • Chain pitch
    3/8"
  • Chain gauge
    0.043"
  • Chain bar length(mm)
    152
  • Type
    Cordless
  • Accessory
    Main unit only

Product Description

CORDLESS PRUNING SAW

Automatic Oiler delivers proper chain lubrication and increased productivity,All Metal Bucking Spikes allow for increased leverage during applications and Onboard Storage for Scrench

Specifications of M12FHS-0X

  • Voltage(v)
    12
  • No load speed(m/s)
    5
  • Chain pitch
    3/8"
  • Chain gauge
    0.043"
  • Chain bar length(mm)
    152
  • Type
    Cordless
  • Accessory
    Main unit only
Part Number
M12FHS-0X
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,713.00

CORDLESS PRUNING SAW 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS PRUNING SAW

  • POWERSTATE Brushless Motor delivers the power to complete cuts in demanding materials
  • Easy Access Chain Tensioner allows for quick adjustments to chain tension
  • Translucent Oil Reservoir allows for clear visibility to oil levels
  • Variable Speed Trigger increases user control
  • Tool with battery weights less than 2.3kg
  • Full House Chain minimizes vibration and delivers clean cuts
  • Automatic Oiler delivers proper chain lubrication and increased productivity
  • All Metal Bucking Spikes allow for increased leverage during applications
  • Onboard Storage for Scrench