Milwaukee Cordless Chain Saw (Not Include Battery And Charger)

Brand :
MILWAUKEE ELE

Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 1 Year
  • Thai Voltage 220 V

Product Description

CORDLESS CHAIN SAW

Delivers the power to outperform on the most demanding chainsaw applications vs. petrol chainsaws,Shorter bar of 30 cm allows users to work in confined areas and Flexible battery system: works with all MILWAUKEE® M18 batteries

CORDLESS CHAIN SAW

  • Delivers the power to outperform on the most demanding chainsaw applications vs. petrol chainsaws
  • FUEL technology allows the saw to maintain speed in tough application without bogging down, giving it the ability to outperform petrol chainsaws up to 40cc
  • Next generation POWERSTATE brushless motor, REDLINK PLUS electronics and REDLITHIUM HIGH OUTPUT 12.0 Ah battery pack deliver superior performance, durability and run time in high demand applications
  • Provides extremely high work per charge the saw will cut 150 pieces of 100 mm x 100 mm pine on one full charge of a 12.0 Ah battery pack
  • Shorter bar of 30 cm allows users to work in confined areas
  • Variable speed trigger allows the user to have full control over the power curve, giving instantaneous throttle response to reach full speed in under one second
  • All metal bucking spikes allows the user increased leverage when cutting
  • No-spill oil reservoir with easy to access tank and clear viewing window
  • Supplied with 80cc of oil, chain tool and bar cover
  • Flexible battery system: works with all MILWAUKEE® M18 batteries
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat