Milwaukee Cordless Caulk Gun (Not Include Battery And Charger)

Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
- Product warranty 1 Year
- Thai Voltage 220 V
Product Description
CORDLESS CAULK GUN
The M12 Compact Caulk Gun is a light and compact cordless powered caulk gun on the market today. With up to 1780 N of pushing force, the M12 Compact Caulk Gun easily dispenses everyday construction sealants and adhesives. The combination Variable Speed Trigger and Max-Speed dial allow for total application speed control. The 360 degree Rotating Collar delivers maximum control around turns. The tool also features auto-reversing anti-drip, a seal puncture tool and durable hang hook for versatility on the job. MILWAUKEE offers accessory conversion kits to change to 310ml cartridge holder and 600ml sausage pack.
CORDLESS CAULK GUN
- Constant flow technology - Consistent beads resulting in cleaner, faster installations
- Top speed dial & variable speed trigger - Complete dispensing rate control
- Compact & lightweight
- Anti-Drip €“ Automatically reverses plunger relieving pressure from the tube
- 1780 Newtons of pushing force €“ Easily dispenses common construction sealants and adhesives