Milwaukee Cordless Grease Gun (Not Include Battery And Charger)

Brand :
MILWAUKEE ELE

Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 1 Year
  • Thai Voltage 220 V

Product Description

CORDLESS GREASE GUN

M12 Grease Gun delivers a high operating pressure to help you handle heavy-duty applications and eliminate downtime. It's capable of delivering more than 562 bar of max operating pressure for heavy machinery, cold weather applications and clogged grease fittings. The M12 REDLITHIUM-ION Battery lets you dispense up to seven grease cartridges per charge and is compatible with a variety of MILWAUKEE tools for greater workplace versatility. A lightweight, ergonomic handle offers greater comfort during prolonged use, and an onboard hose storage and shoulder strap loop offer convenience with less mess. The gun comes with a 914mm x 14.4mm flex hose with spring guard and grease coupler.

CORDLESS GREASE GUN

  • Powerful 12-volt motor: Delivers more than 562 bar of max operating pressure
  • REDLITHIUM-ION Battery Technology: Superior pack construction, electronics, and performance deliver more work per charge and more work over pack life
  • Best-in-class runtime: Dispenses up to 7 cartridges per charge
  • Integrated hose storage: Adds convenience
  • Air bleeder valve: Priming mechanism provides quick flow
  • Flexible battery system: works with all MILWAUKEE M12 batteries
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Milwaukee Cordless Grease Gun (Not Include Battery And Charger) | MILWAUKEE ELE | MISUMI Thailand